Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4721-10-8DR |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.062 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.200 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.900 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Reusable socket hex MM | 30.000 |
| Thread size 1 | 7/8-14 UNF |
