Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.790 |
| A dimension MM | 96.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4721-16-16DR |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.200 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 3.790 |
| Product length mm | 96.266 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Reusable socket hex MM | 46.000 |
| Thread size 1 | 1 5/16-12 UN |
