Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.410 |
| A dimension MM | 112.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Danfoss |
| Catalog Item | G4721-20-20DR |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.000 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 4.413 |
| Product length mm | 112.100 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Reusable socket hex MM | 60.000 |
| Thread size 1 | 1 5/8-12 UN |
