Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.630 |
A dimension MM | 117.600 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Reusable |
End size 1 | -24 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.362 |
Hex size 1 MM | 60.000 |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 60.000 |
Hose cut off factor IN | 2.425 |
Hose cut off factor MM | 61.600 |
Hose size | -24 |
Inside diameter IN | 1.283 |
Inside diameter MM | 32.600 |
Product height in | 1.875 |
Product height mm | 47.625 |
Product length in | 4.413 |
Product length mm | 112.100 |
Product material | Carbon steel |
Product width in | 1.875 |
Product width mm | 47.625 mm |
Reusable socket hex MM | 65.000 |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |