Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.314 |
| A dimension MM | 58.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4721-4-4DR |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.114 |
| Hose cut off factor MM | 28.300 |
| Hose size | -4 |
| Inside diameter IN | 0.161 |
| Inside diameter MM | 4.100 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 7/16-20 UNF |
