Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.338 |
| A dimension MM | 59.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4721-6-4DR |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2781 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.669 |
| Hose cut off factor MM | 42.400 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 9/16-18 UNF |
