Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.715 |
| A dimension MM | 145.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | G4745-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 26.00 |
| End connection hex size IN | 1.614 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.433 |
| Hose cut off factor MM | 87.200 |
| Hose size | -20 |
| Inside diameter IN | 1.043 |
| Inside diameter MM | 26.500 |
| Product material | Carbon steel |
| Reusable socket hex MM | 60.000 |