Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Hydraulic hose and fittings
Braided hose and fittings
Braided fittings
G4779-24
FITTING
G4779-24
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
90 Degree
Brand
Danfoss
Compatible hose ID IN
1.500
Compatible hose ID MM
38.100
Hose size
-24
Product material
Carbon steel
Thread sealant
No