Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.500 |
| A dimension MM | 165.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.755 |
| Backup hex size MM | 70.000 |
| Brand | Danfoss |
| Catalog Item | G4779-40 |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Reusable |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 110.00 |
| End connection hex size IN | 2.755 |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.650 |
| Hose cut off factor MM | 118.000 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.100 |
| Product material | Carbon steel |
| Reusable socket hex MM | 85.000 |