Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.160 |
A dimension MM | 80.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.748 |
Construction Style | Reusable |
End size 1 | -10 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hex size 2 IN | 1.259 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 1.940 |
Hose cut off factor MM | 49.300 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.700 |
Product height in | 1.450 |
Product height mm | 36.830 |
Product length in | 3.170 |
Product length mm | 80.518 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M26x1.5 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |