Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.953 |
A dimension MM | 75.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.398 |
Compatible hoses | 1509 |
Construction Style | Reusable |
End size 1 | -6 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 2.047 |
Hose cut off factor MM | 52.000 |
Hose size | -6 |
Inside diameter IN | 0.307 |
Inside diameter MM | 7.800 |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 2.950 |
Product length mm | 74.930 |
Product material | Carbon steel |
Product width in | 0.870 |
Product width mm | 22.098 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M18x1.5 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |