Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.032 |
| A dimension MM | 77.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.062 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA10933-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.948 |
| Hose cut off factor MM | 49.500 |
| Hose size | -8 |
| Inside diameter IN | 0.388 |
| Inside diameter MM | 9.860 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |