Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.169 |
| A dimension MM | 80.493 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA10934-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -10 |
| Inside diameter IN | 0.506 |
| Inside diameter MM | 12.852 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.169 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.250 |
| Reusable socket hex MM | 31.750 |
| Series | Global skive |
| Thread sealant | No |