Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.953 |
| A dimension MM | 75.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA10934-6P |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.040 |
| Hose cut off factor MM | 51.816 |
| Hose size | -6 |
| Inside diameter IN | 0.317 |
| Inside diameter MM | 8.050 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.953 |
| Product length mm | 75.006 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | Global skive |
| Thread sealant | No |