Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.032 |
| A dimension MM | 77.013 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA10934-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -8 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.008 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.032 |
| Product length mm | 77.013 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Global skive |
| Thread sealant | No |