Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.937 |
| A dimension MM | 100.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA17544-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 15.748 |
| Construction Style | Reusable |
| Drop dimension IN | 2.086 |
| Drop dimension MM | 53.00 |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 2.708 |
| Hose cut off factor MM | 68.800 |
| Hose size | -10 |
| Inside diameter IN | 0.511 |
| Inside diameter MM | 13.000 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 4.570 |
| Product length mm | 116.078 |
| Product material | Carbon steel |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |