Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.059 |
A dimension MM | 128.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Reusable |
Drop dimension IN | 2.000 |
Drop dimension MM | 59.00 |
End size 1 | -16 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.259 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 3.897 |
Hose cut off factor MM | 99.000 |
Hose size | -16 |
Inside diameter IN | 0.807 |
Inside diameter MM | 20.500 |
Product height in | 3.050 |
Product height mm | 77.470 |
Product length in | 5.890 |
Product length mm | 149.606 |
Product material | Carbon steel |
Product width in | 1.860 |
Product width mm | 47.244 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M36x2 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |