Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.591 |
| A dimension MM | 65.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA17544-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 1.075 |
| Drop dimension MM | 27.30 |
| End size 1 | -4 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.921 |
| Hose cut off factor MM | 48.800 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.370 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 2.930 |
| Product length mm | 74.422 |
| Product material | Carbon steel |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |