Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.900 |
A dimension MM | 99.100 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 16.002 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 1.300 |
Drop dimension MM | 33.00 |
End Type 1 | Tube-O female long pilot |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.350 |
Hose cut off factor MM | 59.700 |
Hose size | -10 |
Inside diameter IN | 0.370 |
Inside diameter MM | 9.500 |
Product height in | 2.870 |
Product height mm | 72.898 |
Product length in | 4.450 |
Product length mm | 113.030 |
Product material | Carbon steel |
Product width in | 1.100 |
Product width mm | 27.940 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |