Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 27.330 |
| A dimension MM | 694.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25664-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.080 |
| Drop dimension MM | 103.63 |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 26.410 |
| Hose cut off factor MM | 670.800 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 4.080 |
| Product height mm | 103.632 |
| Product length in | 27.331 |
| Product length mm | 694.200 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.870 |