Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.260 |
| A dimension MM | 184.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH25864-32 |
| Compatible hose ID IN | 2.190 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | GH663 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 108.00 |
| End size 1 | -32 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.210 |
| Hose cut off factor MM | 132.300 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 6.890 |
| Product height mm | 175.006 |
| Product length in | 8.440 |
| Product length mm | 214.376 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
