Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.706 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26331-12-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Hose size | -8 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6520 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | PTFE Crimp |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |