Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 61.976 |
| Angle shape | Straight |
| Catalog Item | GH26331-16-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.512 |
| Hose size | -10 |
| Inside diameter IN | 0.5000 |
| Inside diameter MM | 12.7000 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width mm | 35.052 |
| Series | PTFE Crimp |
| Thread sealant | No |