Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.022 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26331-6-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -4 |
| Inside diameter IN | 0.1700 |
| Inside diameter MM | 4.3180 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | PTFE Crimp |
| Thread sealant | No |