Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.912 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-12-8A |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -12 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Hose size | -8 |
| Inside diameter IN | 0.3800 |
| Inside diameter MM | 9.6520 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |