Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.320 |
| A dimension MM | 58.928 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-20-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.702 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 2.320 |
| Product length mm | 58.928 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |