Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.786 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-25-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.820 |
| End connection hex size MM | 46.000 |
| End size 1 | -25 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.812 |
| Product width mm | 46.025 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M38X1.5 |