Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.060 |
| A dimension MM | 77.724 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-32-20A |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.960 |
| End connection hex size MM | 50.000 |
| End size 1 | -32 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.782 |
| Hose size | -10 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | 1.4571 Stainless steel |
| Product width in | 2.400 |
| Product width mm | 60.960 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M45X1.5 |