Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.240 |
| A dimension MM | 82.296 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-40-24A |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -40 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 2.350 |
| Hex size 1 MM | 60.000 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product material | 1.4571 Stainless steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M52X1.5 |