Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.804 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21274-50-32A |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -50 |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 2.950 |
| Hex size 1 MM | 75.000 |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | 1.4571 Stainless steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M65X2 |