Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.410 |
| A dimension MM | 86.614 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL21895-5-3A |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.440 |
| Drop dimension MM | 36.6 |
| End size 1 | -5 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.088 |
| Hose size | -3 |
| Inside diameter IN | 0.900 |
| Inside diameter MM | 22.860 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |