Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.534 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23487-20-12G |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.07 |
| End connection hex size IN | 1.266 |
| End connection hex size MM | 32.000 |
| End size 1 | -20 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.308 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | Global skive |
| Thread sealant | No |
| Thread size 1 | M27x1.5 |