Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.010 |
| A dimension MM | 101.854 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23620-20-12A |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 5.350 |
| Drop dimension MM | 135.89 |
| End size 1 | -20 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.820 |
| Hose cut off factor MM | 71.628 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.740 |
| Tube OD 1 MM | 18.800 |