Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.960 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23728-16-8G |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.266 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M32X1.5 |