Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.030 |
| A dimension MM | 76.962 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23729-16-8G |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Standpipe GAZ |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max BAR | 250 |
| Working pressure max PSI | 3650 |