Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.804 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23780-6-4A |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.78 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 2.340 |
| Hose cut off factor MM | 59.436 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Working pressure max BAR | 250 |
| Working pressure max PSI | 3650 |