Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 13.110 |
| A dimension MM | 333.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23825-6-8G |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 11.940 |
| Hose cut off factor MM | 303.300 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 14.990 |