FITTING ASSEMBLY D 190.4-product-details

FITTING ASSEMBLY D 190.4

GL24225-12A


Tools

Product specifications

Characteristic
Value
A dimension IN8.690
A dimension MM220.726
Angle shape50 Degree
BrandAeroquip by Danfoss
Catalog ItemGL24225-12A
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleCrimp
Drop dimension IN0.880
Drop dimension MM22.35
End size 1-12
End type 1Flange 2 Bolt Custom
Finish platingZinc plating
Hose cut off factor IN7.500
Hose cut off factor MM190.500
Hose size-12
Inside diameter IN0.610
Inside diameter MM15.494
Product materialCarbon steel
SeriesOTC
Thread sealantNo
Tube OD 1 IN0.860
Tube OD 1 MM21.840