Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.308 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL24325-4-5A |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -4 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max BAR | 621 |
| Working pressure max PSI | 9100 |