Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.820 |
| A dimension MM | 46.228 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL24394-4-4A |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.190 |
| Drop dimension MM | 30.23 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End type 1 | Female STC bulkhead w/male ORS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.860 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |