Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.680 |
| A dimension MM | 169.672 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25011-10-6.1G |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.570 |
| Drop dimension MM | 39.88 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.850 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 5.690 |
| Hose cut off factor MM | 144.526 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |
| Working pressure max BAR | 160 |
| Working pressure max PSI | 2300 |