Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.360 |
| A dimension MM | 110.744 |
| Angle shape | 86 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25487-6.1 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.030 |
| Drop dimension MM | 76.96 |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.280 |
| Hose cut off factor MM | 83.312 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |