Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL26100-5A |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | Millimetrique standpipe |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.274 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.334 |
| Product material | 1.4571 Stainless steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |