Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.836 |
| Angle shape | 115 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL26235-16A |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 5.250 |
| Drop dimension MM | 133.35 |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.560 |
| Hose cut off factor MM | 65.024 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 1.180 |
| Tube OD 1 MM | 29.970 |