Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product material | Carbon steel |
