Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.488 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | IKE16N-116 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H039 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.440 |
| Hex size 1 MM | 36.576 |
| Hex size 2 IN | 1.440 |
| Hex size 2 MM | 37.000 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -16 |
| Inside diameter IN | 0.900 |
| Inside diameter MM | 22.860 |
| Product material | Carbon steel |
| Series | 1K |
| Thread sealant | No |
| Thread size 1 | 1-11 1/2 NPTF |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
| Working pressure max bar | 276 |
| Working pressure max psi | 4000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975013946 |
