Braided hose
Our range of standard and high-performance braided hoses can be paired with our leak-free, corrosion-resistant fittings to provide the perfect solution for your medium- or high-pressure hydraulic application. Danfoss’ one- or two-braid wire reinforcement technology ensures impulse life and durability, excellent pressure performance, great temperature resistance, and tighter bend radius. Our hoses, fittings, and assemblies are ideal for petroleum, water-based, and general industrial hydraulic fluid conveyance.
Features and benefits
- Wide operating pressure and temperature ranges with premium and standard offerings
- A selection of covers to optimize the level of abrasion resistance
- Long-lasting durability and high-performance transfer capabilities
- Option of one- or two-wire reinforcement
- Constant-pressure, low-temperature, and high-temperature options
Applications
- Agriculture
- Construction
- Forestry
- Off-highway machines
- Oil and gas
- Mining
- Industrial and stationary equipment