Danfoss logo
Braided hose-product-category

Braided hose

Our range of standard and high-performance braided hoses can be paired with our leak-free, corrosion-resistant fittings to provide the perfect solution for your medium- or high-pressure hydraulic application. Danfoss’ one- or two-braid wire reinforcement technology ensures impulse life and durability, excellent pressure performance, great temperature resistance, and tighter bend radius. Our hoses, fittings, and assemblies are ideal for petroleum, water-based, and general industrial hydraulic fluid conveyance.

Features and benefits  

  • Wide operating pressure and temperature ranges with premium and standard offerings  
  • A selection of covers to optimize the level of abrasion resistance   
  • Long-lasting durability and high-performance transfer capabilities
  • Option of one- or two-wire reinforcement 
  • Constant-pressure, low-temperature, and high-temperature options 

Applications  

  • Agriculture  
  • Construction  
  • Forestry  
  • Off-highway machines  
  • Oil and gas  
  • Mining  
  • Industrial and stationary equipment