Danfoss logo
FILFLEX 1 SN 3/8"-product-details

FILFLEX 1 SN 3/8"

11347767

Alternate part number: H314010356


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.37
Inside diameter (mm)9.50
Outside diameter (inch)0.68
Outside diameter (mm)17.20
SeriesFORCESTREAM 1SN
Tube materialNitrile (NBR)