Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Blue |
Construction | 1 Wire Braid |
Cover material | Chlorosulphonated PE (CSM) |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.68 |
Outside diameter (mm) | 17.20 |
Series | ULTIMATE 1SN |
Tube material | Chlorosulphonated PE (CSM) |